November 2020 - RHINO Switching Power Supplies with Advanced Power Boost

Rhino Power SupplyAnnouncing the new RHINO PRO (DIN Rail Performance Series) PSN and PSD series switching power supplies, which are available in single-phase and 3- phase input units and feature universal AC input voltage range (1-Phase units), a built-in constant current circuit for charging applications (3-Phase units) and a power boost of 150% for up to 7 seconds. Current output is available from 3.4A to 40A at 24 VDC. The Advanced Power Boost (APB) feature protects the system and ensures continuing operation when a large inrush current is detected due to faulty load on a multiple load connection. A built-in DC OK contact and DC OK/Overload LED indicator are common on both series. The RHINO PSD series, with built-in LCD display, gives users the ability to verify output current, output voltage, peak hold current, lifetime expectancy and ambient temperature data.

 

Please see the link above for more details.


Garry likes this.