ADC Launch Project Manager_03 (AutomationDirect) asked a question.
Introducing the new Werma EvoSignal visual and visual-audible signal devices, available in Mini, Midi and Maxi models in 115-230 VAC, 12/24 VAC/VDC and with base, tube, bracket and wall mounting options.
Mini and Midi audible signal horn versions offer continuous or pulse sounds at 95-110 dB, 1m. EvoSignal Mini beacons (62mm) are designed for locations that have limited space; Midi beacons (85mm) are a flexible medium-range solution; Maxi beacons (120mm diameter) are a long-range solution. Mini and Midi beacons are available in TwinLIGHT and TwinFLASH lighting and TriColor versions. TwinLIGHT and TwinFLASH effects merge two lighting functions in one element that can then be remotely operated and configured to suit different warning levels. Maxi models are also available with rotating lighting effects. Werma EvoSignal devices are IP66 rated with a 2-year warranty.
More information is available via the links above.
October 2020 - WERMA Visual and Audible Signal Beacons / Devices