ADC Launch Project Manager_01 (AutomationDirect) asked a question.
October 2020 - MERZ UL508 Disconnects & Manual Motor Controllers
We are pleased to announce we now offer MERZ UL508 Disconnects & Non-fusible UL 508 / UL 60947 600VAC manual motor controllers. The switches are designed for snap-on DIN rail mounting, base mounting, or front mounting in a door. The terminal screws are all accessible from one side. ML1 Compact Switches are available for applications from 16A to 40A. Please see the link below for further product specifications, pricing and availability.
October 2020 - MERZ UL508 Disconnects & Manual Motor Controllers