October 2020 - MERZ UL508 Disconnects & Manual Motor Controllers

We are pleased to announce we now offer MERZ UL508 Disconnects & Non-fusible UL 508 / UL 60947 600VAC manual motor controllers. The switches are designed for snap-on DIN rail mounting, base mounting, or front mounting in a door. The terminal screws are all accessible from one side. ML1 Compact Switches are available for applications from 16A to 40A. merz-disconnects-launchPlease see the link below for further product specifications, pricing and availability.

https://www.automationdirect.com/adc/overview/catalog/circuit_protection_-z-_fuses_-z-_disconnects/disconnect_switches/merz_non-fusible_disconnects_-a-_manual_motor_controllers_(ul_508)

 


Garry likes this.
  • ADC Community_02 (Automationdirect.com)

    October 2020 - MERZ UL508 Disconnects & Manual Motor Controllers