September 2020 - Field and Panel Mount Loop-powered 4 to 20mA Process Displays

We are pleased to announce our new ProSense® LPM1 series of loop panel meters which offer a simple, low cost digital display of an analog 4-20mA signal.

prosense-loop-panel-meters-launch

 

New! ... LPM1 series analog input loop panel meters

  • Models are available for mounting in a standard 1/8 DIN size panel cut-out, and are also available in an aluminum enclosure for field mounting as a remote display for process instrumentation transmitters.
  • The meter is powered from the mA loop and requires no external power supply.
  • The 5-digit LCD display can be scaled to engineering units from -19999 to 99999 with a selectable decimal point location. A bar graph display indicates the relative position of the input signal. The LPM1 can be operated with backlighting to improve readability in dark areas.
  • All models are cULus listed and one is cCSAus certified for hazardous locations. All models are CE marked and feature IP65-rated faces. Enclosed LPM1 models have an improved rating of IP66/67 NEMA 4X

Please see the link above or below for additional information: https://www.automationdirect.com/adc/overview/catalog/process_control_-a-_measurement/digital_panel_meters/1-z-8_din_size/analog_input


OkiePC and Garry like this.
  • ADC Community_02 (Automationdirect.com)

    September 2020 - Field and Panel Mount Loop-powered 4 to 20mA Process Displays

  • OkiePC (Customer)

    FYI: On the web page you linked, the "Shop Now" button at the bottom of the description has a broken link. The button above the description works fine.

  • ADC_PLC_ENG (AutomationDirect)

    Thanks, must have been a web store glitch. I just tested and it seems to be working now.