adccommunitymod (AutomationDirect) asked a question.
Created Date: October 08,2008
Created By: jondecker76
**** This post has been imported from our legacy forum. Information in this post may be outdated and links contained in the post may no longer work.****
In my project, I used a 3 " CMore-Micro touchscreen. I wanted to customize the function buttons for my project, so I made a template to do so. All I had to do was print it out, cut it out and slide it in behind the function buttons. Included are a few template variations that can be modified (change color of buttons, change text, insert images into cells, etc). Also, the .zip file includes both filetypes: .doc - Compatible with Microsoft Office Word 97/2000/XP and later .odt - Compatible with the free Open Office suite (Windows/Linux/Mac)
Created Date: October 08,2008
Created by: jondecker76
In my project, I used a 3 " CMore-Micro touchscreen. I wanted to customize the function buttons for my project, so I made a template to do so. All I had to do was print it out, cut it out and slide it in behind the function buttons.
Included are a few template variations that can be modified (change color of buttons, change text, insert images into cells, etc). Also, the .zip file includes both filetypes:
.doc - Compatible with Microsoft Office Word 97/2000/XP and later
.odt - Compatible with the free Open Office suite (Windows/Linux/Mac)