ADC Launch Project Manager_02 (AutomationDirect) asked a question.
What's New! ... from Hubbell-Wiegmann
We are pleased to introduce our new versions of Hubbell-Wiegmann floor mounted, freestanding and disconnect enclosures are now available with KwikHinge door hinges which have the following features:
- enable quick removal of doors making tasks like subpanel installation or door modifications substantially easier
- the hinge pin is made of stainless steel for strength and durability
- include NEMA 3R, 4, 4X and 12 freestanding single- and double-door disconnect, single- and double-door with 3-point handle and NEMA 3R, 4 and 12 double-door floor-mount
Also available are Ultimate Series NEMA 3R, 4, 12 and 13 single-door wall mount enclosures with removable bottom gland plates. Gland plates permit easier cutouts and pulling of cable/wires. The gland plate is fully gasketed and can be removed for easy drilling and hole tapping without disturbing the integrity of the enclosure. For additional information, click 'What's New' link above.
Another great extension to our enclosures.