Garry (Customer) asked a question.
The Stride Field I/O Modules are simple and compact. They provide an economical means to connect inputs and outputs to an Ethernet Modbus TCP communication network. Every module operates as a standalone Modbus TCP server and can be configured via a built-in web server.
We will be looking at the following two Stride Remote IO Modules:
SIO-MB12CDR
– STRIDE discrete combo module, Input: 8-point, 12-24 VDC, sinking, Output: 4-point, relay, (4) Form C (SPDT) relays, 2A/point, (1) Ethernet (RJ45) port(s), Modbus TCP server.
SIO-MB04ADS
– STRIDE analog input module, 4-channel, current/voltage, 16-bit, isolated, input current signal range(s) of +/- 20 mA, input voltage signal range(s) of +/- 10 VDC, (1) Ethernet (RJ45) port(s), Modbus TCP server, external 20-30 VDC required.
We will be unboxing both of these units. Powering and then setting them up (configuring) via the webserver.
Continue reading the post...
https://accautomation.ca/stride-field-remote-io-modules-modbus-tcp-ethernet/
Stride Field Remote IO Modules Unboxing SIO MB12CDR and SIO MB04ADS - Video
Stride Field Remote IO Modules Powering and Configuring
Regards,
Garry
Thanks for putting this together. Great information!