ADC Launch Project Manager_02 (AutomationDirect) asked a question.
We are pleased to announce our new Pfannenberg PROTECT PRO 10 industrial signaling devices which provide powerful audible and visual warning for demanding industrial and hazardous-location applications. The family includes sounder-only models, PRO X 10 Xenon audible-visual beacons, and PRO L 10 LED audible-visual beacons, with select models carrying ATEX, IECEx, Class I/II/III Division 2, and SIL 2/PL d approvals.
- PRO 10 sounders deliver up to 116 dB(A) and offer 80 selectable alarm tones, four programmable tone stages, adjustable volume, and AC or DC voltage options.
- PRO X 10 models add a high-output Xenon strobe for highly visible signaling across large or brightly lit areas.
- PRO L 10 models feature long-life LED indication with selectable signaling modes and an RGB option for communicating multiple alarm conditions from a single device.
Rugged cast-aluminum housings with IP66/IP67 and NEMA 4/4X protection help ensure reliable operation in harsh industrial environments. These devices are well suited for applications including oil and gas facilities, chemical processing, mining, offshore installations, manufacturing, and water treatment. All models are backed by a 10-year warranty. For additional information and pricing, please use the link above or below:
November 2026 - Pfannenberg PROTECT PRO 10 Industrial Sounders and Audible-Visual Beacons
We are pleased to announce our new Pfannenberg PROTECT PRO 10 industrial signaling devices which provide powerful audible and visual warning for demanding industrial and hazardous-location applications. The family includes sounder-only models, PRO X 10 Xenon audible-visual beacons, and PRO L 10 LED audible-visual beacons, with select models carrying ATEX, IECEx, Class I/II/III Division 2, and SIL 2/PL d approvals.
Rugged cast-aluminum housings with IP66/IP67 and NEMA 4/4X protection help ensure reliable operation in harsh industrial environments. These devices are well suited for applications including oil and gas facilities, chemical processing, mining, offshore installations, manufacturing, and water treatment. All models are backed by a 10-year warranty. For additional information and pricing, please use the link above or below:
https://www.automationdirect.com/adc/shopping/catalog/pushbuttons_-z-_switches_-z-_indicators/signaling_devices#sort=exists(query(%7B!v%3D'prod_status%3A1'%7D))%20desc&start=0&Brand_Name_ms=%22Pfannenberg%22