User17587226681289919474 (AutomationDirect) asked a question.
NITRA NCP3 series explosion-proof current-to-pneumatic (I/P) transducers provide precise pressure control in hazardous areas where rugged construction and reliable operation are required. These transducers convert a 4–20 mA control signal to a proportional pneumatic output and are available with 0 to 33 psig or 3 to 15 psig output ranges. Select models are suitable for controlling natural gas, making this series ideal for oil and gas, burner control, wastewater, pharmaceutical, machine control, and other pressure-control applications in hazardous locations.
The NCP3 series features a rugged NEMA 4X and IP65-rated construction with CSA and FM approvals. Multiple electrical connection options, including terminal connections or 10-foot wire leads, simplify installation, while optional pipe-mounting hardware provides added installation flexibility. These USA-made transducers expand the existing NITRA I/P lineup with an explosion-proof solution for demanding industrial environments.
October 2026 - NITRA NCP3 Series Explosion-Proof Current-to-Pneumatic (I/P) Transducers
NITRA NCP3 series explosion-proof current-to-pneumatic (I/P) transducers provide precise pressure control in hazardous areas where rugged construction and reliable operation are required. These transducers convert a 4–20 mA control signal to a proportional pneumatic output and are available with 0 to 33 psig or 3 to 15 psig output ranges. Select models are suitable for controlling natural gas, making this series ideal for oil and gas, burner control, wastewater, pharmaceutical, machine control, and other pressure-control applications in hazardous locations.