ADC Launch Project Manager_02 (AutomationDirect) asked a question.
We are pleased to announce the ProSense DPM3 series bar graph panel meters which feature a high-visibility 100 mm, 101‑segment green LED bar graph and a 4‑digit red LED display for monitoring temperature and other process variables. The dual display provides a numeric readout along with a bar graph showing the measured value’s position in the configured range. Full‑bar and center‑bar modes are available, and LEDs provide at‑a‑glance status indication for four independent alarm conditions.
- The DPM3 bar graph meters accept thermocouple, RTD, and DC voltage and current inputs for temperature, pressure, level, flow, and other process variables.
- SPST relay alarm outputs support high‑ and low‑limit alarming, sensor break detection, latching, and other alarm functions, and a 4–20 mA output retransmits the measured value to PLCs and other devices.
- Linear, square‑root, and square input functions apply the proper scaling for process variables such as flow and differential pressure, and adjustable digital filtering helps stabilize noisy or irregular input signals.
- Front‑panel pushbuttons simplify configuration, and two levels of parameter lockout help prevent unintended setting changes.
For pricing and additional information, please use the link above or below:
October 2026 - ProSense DPM3 Bar Graph Panel Meters
We are pleased to announce the ProSense DPM3 series bar graph panel meters which feature a high-visibility 100 mm, 101‑segment green LED bar graph and a 4‑digit red LED display for monitoring temperature and other process variables. The dual display provides a numeric readout along with a bar graph showing the measured value’s position in the configured range. Full‑bar and center‑bar modes are available, and LEDs provide at‑a‑glance status indication for four independent alarm conditions.
For pricing and additional information, please use the link above or below:
https://www.automationdirect.com/adc/shopping/catalog/process_control_-a-_measurement/digital_panel_meters#sort=exists(query(%7B!v%3D'prod_status%3A1'%7D))%20desc&start=0&Brand_Name_ms=%22ProSense%22&Item_Type_ms=%22Digital%20Panel%20Meter%22