ADC Launch Project Manager_04 (AutomationDirect) asked a question.
Introducing the Leuze 49C series large rectangular photoelectric sensors! These are designed for reliable object detection in harsh conditions with detection ranges up to 120m.
- This series is available in diffuse with background suppression, polarized retroreflective, and through-beam configurations, and delivers robust performance with optimized geometry, clearly visible status indicators, and straightforward alignment and wiring.
- Their IP67 rating and options such as integrated optics heating make them ideal for outdoor or condensation-prone environments.
- With complete overload protection, 49C sensors offer AC or DC operating voltages, M12 quick-disconnect terminations (cable sold separately) for quick and easy connections, as well as pigtail and terminal block models.
Please check out the Leuze 49C series large rectangular photoelectric sensors offering on our webstore for more details!
September 2026 - Leuze Large Rectangular Photoelectric Sensors
Introducing the Leuze 49C series large rectangular photoelectric sensors! These are designed for reliable object detection in harsh conditions with detection ranges up to 120m.
Please check out the Leuze 49C series large rectangular photoelectric sensors offering on our webstore for more details!