ADC Launch Project Manager_01 (AutomationDirect) asked a question.
We are pleased to announce we now offer additional STRIDE PRO Unmanaged+ industrial Ethernet switches. These are a step up from basic unmanaged switches, adding efficient network optimization with IGMP snooping (traffic prioritization), port mirroring, port alarms, VLAN support, and more. IGMP snooping ends network flooding by transmitting data only to the specific devices requiring it. Port mirroring takes a view of your network and sends a copy of all the traffic from a selected port to a monitor port, which can be used for diagnostics. The port alarm feature watches for cable connections and sends an alarm signal anytime the Ethernet port connection status changes, an unauthorized device is connected, or an authorized device goes offline.
Additional Gigabit speed models with up to 8 ports and new lower cost PoE+ models are now available.