ADC Launch Project Manager_03 (AutomationDirect) asked a question.
RECOM Power RACPRO1 series single-phase DC power supplies are a highly reliable, low-cost solution for harsh industrial automation and renewable energy applications. These power supplies include adjustable power outputs and other model-specific features, including selectable power boost, switchable constant current or parallel mode, and a load LED display showing the actual and target current of the rated output. RECOM RACPRO1 power supplies support 120, 240, or 480 VAC nominal inputs and provide 12 VDC up to 15A/180W, 24 VDC up to 20A/480W, or 48 VDC up to 10A/480W.
The RECOM Power RACPRO1 redundancy module provides (2) 12/24/48 VDC nominal inputs and a 12/24/48 VDC output @ 40A to keep equipment powered even if one power supply fails. The redundancy module requires (2) matched 12, 24, or 48 VDC power supplies.
All RACPRO1 series devices offer high efficiency, a slim design, and include push-in connectors for quick and easy tool-less wire installation.
Please check out our RECOM Power Supplies product offering for more details.
June 2026 - RECOM Power RACPRO1 Series Single-Phase Switching Power Supplies
RECOM Power RACPRO1 series single-phase DC power supplies are a highly reliable, low-cost solution for harsh industrial automation and renewable energy applications.
These power supplies include adjustable power outputs and other model-specific features, including selectable power boost, switchable constant current or parallel mode, and a load LED display showing the actual and target current of the rated output. RECOM RACPRO1 power supplies support 120, 240, or 480 VAC nominal inputs and provide 12 VDC up to 15A/180W, 24 VDC up to 20A/480W, or 48 VDC up to 10A/480W.
The RECOM Power RACPRO1 redundancy module provides (2) 12/24/48 VDC nominal inputs and a 12/24/48 VDC output @ 40A to keep equipment powered even if one power supply fails. The redundancy module requires (2) matched 12, 24, or 48 VDC power supplies.
All RACPRO1 series devices offer high efficiency, a slim design, and include push-in connectors for quick and easy tool-less wire installation.
Please check out our RECOM Power Supplies product offering for more details.