ADC Launch Project Manager_03 (AutomationDirect) asked a question.
Introducing WAGO Base series single-phase switching power supplies, which combine a slim form factor with regulated DC outputs, providing low-cost, safe, and reliable power that is ideal for space-limited enclosures.
These power supplies offer easy 35mm DIN rail installation, quick wiring with their convenient, tool-free, push-in termination connectors, a wide 90-264 VAC input range, and an adjustable 24 VDC output across 120-480 W models. WAGO Base power supplies provide an electrically isolated output voltage (SELV) as per EN 62368-1/UL 61010-1 requirements.
Please check out our WAGO Base Series Single-Phase Power Supplies product offering for more details.
June 2026 - WAGO Base Series Single-Phase Power Supplies
Introducing WAGO Base series single-phase switching power supplies, which combine a slim form factor with regulated DC outputs, providing low-cost, safe, and reliable power that is ideal for space-limited enclosures.
Please check out our WAGO Base Series Single-Phase Power Supplies product offering for more details.