ADC Launch Project Manager_03 (AutomationDirect) asked a question.
Introducing Atkore stainless steel hygienic straight and 90° connectors, which are designed to create secure, liquid-tight connections between hygienic flex conduit and metal enclosures in sanitary environments such as food and beverage or pharmaceutical facilities.
Built from Type 316 stainless steel and equipped with FDA-grade sealing components, they support strict hygiene requirements while delivering reliable performance in washdown and food-contact areas.
Engineered for durability and ease of installation, these connectors provide high mechanical strength, corrosion and oil resistance, and protection ratings up to NEMA 4X and IP69. With a wide operating temperature range and compliance with UL, CSA, NSF/ANSI, and RoHS standards, they offer a dependable, compliant solution that helps reduce the risk of contamination and downtime while maintaining efficient operations.
Please check out our Atkore Stainless Steel Hygienic Connectors product offering for more details.
Introducing Atkore stainless steel hygienic straight and 90° connectors, which are designed to create secure, liquid-tight connections between hygienic flex conduit and metal enclosures in sanitary environments such as food and beverage or pharmaceutical facilities.
Engineered for durability and ease of installation, these connectors provide high mechanical strength, corrosion and oil resistance, and protection ratings up to NEMA 4X and IP69. With a wide operating temperature range and compliance with UL, CSA, NSF/ANSI, and RoHS standards, they offer a dependable, compliant solution that helps reduce the risk of contamination and downtime while maintaining efficient operations.
Please check out our Atkore Stainless Steel Hygienic Connectors product offering for more details.