ADC Launch Project Manager_02 (AutomationDirect) asked a question.
Introducing our new broad range of Metal Work pneumatic and potable water components has been added to support both general and specialized applications. The BIT series air prep line includes compact, cost effective filters, coalescing filters, regulators, lubricators, filter regulators, and complete FRL units. Available in multiple pressure ranges with 1/8" and 1/4" NPT ports, select units also feature clear technopolymer bowls for quick visual checks.
- For drinking water applications, BIT series pressure regulators and filter regulators offer precise control and particulate removal in a lightweight, affordable design. With adjustable settings and rugged construction, they suit OEM equipment, food and beverage machinery, and similar uses.
- Metal Work logic element valves expand pneumatic control by enabling OR, AND, NOT, YES, and MEMORY functions directly in air circuits—ideal where electrical control is undesirable. These compact valves include push-to-connect fittings, DIN rail mounting, and durable technopolymer bodies.
- New special purpose inline fittings add flexible pneumatic functions such as pressure monitoring, mechanical pressure switching, valve operations, and filtration. Built with lightweight housings and push-to-connect ports, they install quickly and easily without tools.
For pricing and more information use the link below or one from above:
https://www.automationdirect.com/adc/shopping/catalog/pneumatic_components#sort=exists(query(%7B!v%3D'prod_status%3A1'%7D))%20desc&start=0
May 2026 - Additional Metal Work Pneumatic and New Potable Water Components
Introducing our new broad range of Metal Work pneumatic and potable water components has been added to support both general and specialized applications. The BIT series air prep line includes compact, cost effective filters, coalescing filters, regulators, lubricators, filter regulators, and complete FRL units. Available in multiple pressure ranges with 1/8" and 1/4" NPT ports, select units also feature clear technopolymer bowls for quick visual checks.
For pricing and more information use the link below or one from above:
https://www.automationdirect.com/adc/shopping/catalog/pneumatic_components#sort=exists(query(%7B!v%3D'prod_status%3A1'%7D))%20desc&start=0