ADC Launch Project Manager_01 (AutomationDirect) asked a question.

April 2026 - Autonics CT Series Counter/Timers

We are pleased to announce we now offer the Autonics brand of counters and timers. Autonics CT series counter/timer deliver a powerful, easy-to-use solution for counting, timing, and batching applications, backed by the trusted Autonics brand.

autonics-ct-series-counter-timer-launchDesigned for fast setup, these versatile units can be configured directly from the front-panel pushbuttons, with select models programmed via RS 485 using Autonics DAQMaster software.

 

Autonics counter/timers offer application specific models that simplify configuration while expanding functionality beyond traditional units. Available features include optional communications, batching capability, and 4-digit or large 6-digit displays. Offered in multiple DIN sizes, including a new 72 × 72 mm option, they support both 120 VAC and 24 VDC power and provide expanded output options.

With flexible configuration and free software tools, Autonics CT counter/timers are a smart choice for modern automation systems requiring dependable performance.


  • ADC_Tech_03 (AutomationDirect)

    April 2026 - Autonics CT Series Counter/Timers

    We are pleased to announce we now offer the Autonics brand of counters and timers. Autonics CT series counter/timer deliver a powerful, easy-to-use solution for counting, timing, and batching applications, backed by the trusted Autonics brand.

    autonics-ct-series-counter-timer-launchDesigned for fast setup, these versatile units can be configured directly from the front-panel pushbuttons, with select models programmed via RS 485 using Autonics DAQMaster software.

     

    Autonics counter/timers offer application specific models that simplify configuration while expanding functionality beyond traditional units. Available features include optional communications, batching capability, and 4-digit or large 6-digit displays. Offered in multiple DIN sizes, including a new 72 × 72 mm option, they support both 120 VAC and 24 VDC power and provide expanded output options.

    With flexible configuration and free software tools, Autonics CT counter/timers are a smart choice for modern automation systems requiring dependable performance.

    Expand Post
    Selected as Best
  • ADC_Tech_03 (AutomationDirect)

    April 2026 - Autonics CT Series Counter/Timers

    We are pleased to announce we now offer the Autonics brand of counters and timers. Autonics CT series counter/timer deliver a powerful, easy-to-use solution for counting, timing, and batching applications, backed by the trusted Autonics brand.

    autonics-ct-series-counter-timer-launchDesigned for fast setup, these versatile units can be configured directly from the front-panel pushbuttons, with select models programmed via RS 485 using Autonics DAQMaster software.

     

    Autonics counter/timers offer application specific models that simplify configuration while expanding functionality beyond traditional units. Available features include optional communications, batching capability, and 4-digit or large 6-digit displays. Offered in multiple DIN sizes, including a new 72 × 72 mm option, they support both 120 VAC and 24 VDC power and provide expanded output options.

    With flexible configuration and free software tools, Autonics CT counter/timers are a smart choice for modern automation systems requiring dependable performance.

    Expand Post
    Selected as Best