ADC Launch Project Manager_04 (AutomationDirect) asked a question.

March 2026 - IronHorse ACM Series AC Drives and ACN EtherCAT Communications Module

We are excited to announce the arrival of our new IronHorse ACM series AC drive, which provide basic V/Hz and sensor-less vector control for low-horsepower motors when only single-phase power is available. 

IronHorse ACM AC Drives

  • These VFDs accept a 120 VAC or 230 VAC single-phase power source and control motors from 1/8 to 3 horsepower. 5 digital inputs, 2 relay outputs, 2 analog inputs, and 1 analog output are standard, along with dynamic braking circuitry.

 

  • These drives support advanced features normally only found on more expensive drives, such as PID control, 2-motor control, fire mode, momentary power loss restart, and can be password protected to prevent unauthorized changes to the configuration.

 

  • Programming can be accomplished through the built-in keypad (remote keypad optional) or with the free VFD Suite software.

 

  • If you are short on space, these drives support zero-stack installation and don’t require spacing between adjacent ACM drives. 

 

  • Also added is the ACN‑ECAT module that enables any IronHorse ACN series drive to communicate effortlessly over EtherCAT for faster, more integrated motion control.

 

Please check out our IronHorse ACM series AC drives product offering for more details.


  • ADC Community_04 (AutomationDirect)

    March 2026 - IronHorse ACM Series AC Drives and ACN EtherCAT Communications Module

    Selected as Best
  • ADC Community_04 (AutomationDirect)

    March 2026 - IronHorse ACM Series AC Drives and ACN EtherCAT Communications Module

    Selected as Best