ADC Launch Project Manager_01 (AutomationDirect) asked a question.

March 2026 - STRIDE PRO Industrial Unmanaged Plus Ethernet Switches and More

We are pleased to announce we have launched additional STRIDE PRO Industrial Unmanaged Plus Ethernet Switches which are a step up from basic unmanaged switches, adding efficient network optimization with IGMP snooping (traffic prioritization), port monitoring, port alarms, VLAN support, and more.

IGMP snooping ends network flooding by transmitting data only to the specific devices requiring it. Port mirroring takes a view of your network and sends a copy of all the traffic from a selected port to a monitor port, which can be used for diagnostics. The port alarm feature watches for cable connections and sends an alarm signal anytime the Ethernet port connection status changes, an unauthorized device is connected, or an authorized device goes offline. This signal can be used to activate an audio and/or visual signaling device to notify personnel. STRIDE PRO models include PoE, PoE+, and Gigabit Ethernet options with up to 12 ports.

stride-pro-unmanaged-switches-launchAlso added is a STRIDE Industrial Unmanaged Switch with (8) IP67 10/100Base-T M12 Ethernet ports. USB A and USB C adapter cables with 9-pin D-sub male connectors for RS-232/RS-422/RS-485 serial connections, and a DIN rail mounting bracket for STRIDE PRO\SE3 switches.


  • ADC Community_04 (AutomationDirect)

    March 2026 - STRIDE PRO Industrial Unmanaged Plus Ethernet Switches and More

    Selected as Best
  • ADC Community_04 (AutomationDirect)

    March 2026 - STRIDE PRO Industrial Unmanaged Plus Ethernet Switches and More

    Selected as Best