January 2026 - Konnect-It Screw-type Ring, Fork, Quick Connect, and Multi-function Terminal Blocks

We are please to announce that more innovative terminal block solutions are now available, designed for flexibility, safety, and space efficiency.

  • New fuse holder options offer a fully enclosed design for 5 x 20 mm or 5 x 25 mm glass fuses up to 10A, with jumper capability for streamlined power distribution.
  • Triple-level multi-function fuse holders provide circuit protection, feedthrough connections and grounding in one single unit.
  • New ring and fork terminal blocks simplify wiring with stud sizes from M3 to M6 and ratings up to 85A at 600 VAC/VDC, while quick connect blocks provide fast, organized connections—perfect for applications demanding speed and reliability.
  • Konnect-It screw-type accessories, including end covers, separators, and multi-pole jumper bars, ensure safe and organized installations that meet UL, CSA, and CE standards.
  • Konnect-It Screw Terminal Blocks

Built for durability and ease of use, Konnect-It screw-type terminal blocks deliver corrosion-free connections, low contact resistance, and compliance with NEC and NFPA color standards. For more information and pricing, please use the link above or below:

https://www.automationdirect.com/adc/shopping/catalog/wire_-a-_cable_termination/terminal_blocks#sort=exists(query(%7B!v%3D'prod_status%3A1'%7D))%20desc&start=0&Brand_Name_ms=%22Konnect-It%22

 


  • ADC Community_04 (AutomationDirect)

    January 2026 - Konnect-It Screw-type Ring, Fork, Quick Connect, and Multi-function Terminal Blocks

    Selected as Best
  • ADC Community_04 (AutomationDirect)

    January 2026 - Konnect-It Screw-type Ring, Fork, Quick Connect, and Multi-function Terminal Blocks

    Selected as Best