ADC_SafetyIdentification_PE2 (AutomationDirect) asked a question.

ifm Vision Assistant Version 2.11.10.0 and O2x5xx firmware 1.33.30 released

We are pleased to announce the release of ifm Vision Assistant Version 2.11.10.0 and O2x5xx firmware 1.33.30.

 

Go here to download the software.

 

Software

New Features:

[O2I2xx] Check how the sample devices identify themselves

[O2I2xx] add discovery support for ifm branded devices

[O2I2xx] change the estimated time for saving device-settings (10 seconds --> 30 / 45 secs)

[O2D5xx] Integrating the Focus/Exposure Area Button into Wizards

[O2x] Adding new ImageQuality model Logic blocks/pins (FW 1.35.x)

[O2x] Contour start / stop orientation with sub-degree-precision

[O2x] RODs for contour object definition area (MRODs)

[O2x] adding new anchor and USB options (FW1.35.x)

[O2x5xx] GUI for reshuffling snapshot

 

Bugfixes:

[O2I5xx] changing code family or preset breaks anchor tracking

[O2X] Disabled FTPs show green status

[O2x] Anchored ROIs are not properly displayed in ROI-editor when first loading a Snapshot and then expanding the model settings

[O2x/O3D] Changing PROFINET Devicename has been impossible since 2.10.2

 

Firmware

New Features:

[O2x5xx] implement "LockDeviceButton"´

 

Changed Features:

[O2x5xx) Bump fieldbus versions: Ethernet/IP 3.4 ; PROFINET 2.1.5

 

Bugfixes:

[O2x5xx] Bugfix: fix setting gateway via PROFINET stack

[O2x5xx] Bugfix: fix device freezes/reboots caused by USB interface

[O2x5xx] Bugfix: fix configuration import (details)

[O2x5xx] Bugfix: Reset halcon-slave process and connections upon D-Bus disconnect