ADC Launch Project Manager_04 (AutomationDirect) asked a question.
December 2025 - WEG IEC NEMA-Rated Contactors, Enclosed Combination Motor Starters, Safety Contactors, and Overload Relays
We are pleased to introduce the WEG IEC NEMA-Rated Contactors, Enclosed Combination Motor Starters, Safety Contactors, and Overload Relays!
- New WEG Electric CWBN series contactors are IEC-compliant and NEMA-rated, delivering robust, dependable performance in a compact IEC-style housing.
- They are offered at a highly competitive price, in ratings from 2 to 50 hp (95A) at 460 VAC, and meet or exceed the electrical requirements defined by NEMA ICS 2 standards for full- and reduced-voltage motor starting.
- WEG Electric ESWE Series Type F combination starters feature a non-metallic NEMA 4X enclosure for protection in harsh environments.
- They include a manual motor protector that serves as the disconnecting means and an IEC contactor, factory coordinated for short-circuit and overload protection with full motor control in a single assembly.
- These full-voltage, non-reversing starters are rated from 1/2 to 20 hp at 460 VAC (38A) and provide flexible options for motor starting and control.
- Additional WEG CWBS series IEC safety contactors feature contact ratings up to 125A, mechanically-linked and mirror contacts, electronic coils with wide 24-60 VAC/VDC or 110-255 VAC/VDC input ranges, and they comply with IEC and UL standards.
- More WEG RWB40E series electronic overload relays are offered in ratings up to 40A and feature remote reset capability via a 24 VDC input from an external pushbutton or PLC output.
- These self-powered overload relays mount directly on WEG CWB/CWBN series contactors and protect motors in low-, medium-, or heavy-duty applications via DIP switch-adjustable trip class settings.
Please check out our WEG IEC NEMA-Rated Contactors, Enclosed Combination Motor Starters, Safety Contactors, and Overload Relays product offering for more details!

December 2025 - WEG IEC NEMA-Rated Contactors, Enclosed Combination Motor Starters, Safety Contactors, and Overload Relays