December 2025 - More Dold Safety Relay Extension Modules

Introducing more Dold Safety Relay Extension Modules!

 

Dold Safety Extension Relays 

 

    • They amplify and multiply safety relay outputs while providing galvanic isolation between control and power levels.

 

    • They support applications requiring safety levels up to Cat. 4 / PL e or SIL 3 and are ideal for machine building and firing systems.

 

    • These safety relay extension modules offer forcibly guided contacts (IEC 61810-2) for safe diagnostics, Interface Type C Class:1 (compatible with semiconductor safety outputs), and come in a safe-saving package that is only 17.5 mm wide.

  • ADC Community_04 (AutomationDirect)

    December 2025 - More Dold Safety Relay Extension Modules

    Selected as Best
  • ADC Community_04 (AutomationDirect)

    December 2025 - More Dold Safety Relay Extension Modules

    Selected as Best