ADC Launch Project Manager_04 (AutomationDirect) asked a question.
We are pleased to introduce the new AchieVe FBM series rectangular photoelectric sensors deliver reliable performance at a great price for a wide range of industrial applications. They feature a rugged thermoplastic construction, offer options for visible red LED, pinpoint LED, or infrared light emission, and provide sensing distances of up to 10 meters.
Offered in diffuse with background suppression, polarized retroreflective, and through-beam styles, these sensors include selectable light-on/dark-on operation, 10–30 VDC voltage range, potentiometer sensitivity adjustment, and switching frequencies up to 1 kHz.
FBM series Rectangular Photoelectric Sensors… Newest Additions!
Standard rectangular photoelectric sensors offer accurate and reliable object detection partly due to their flat surfaces which allow for precise alignment and stable mounting, while built-in mounting holes simplify installation.
- Sensing distances up to 0.4m
- Selectable light-on/dark-on operating modes
- Infrared, pinpoint LED, or visible red light emission
- 10 to 30 VDC operating voltages
- IP67 protection ratings
FBM series Rectangular Retroreflective Photoelectric Sensors… Newest Additions!
Rectangular photoelectric sensors offer accurate and reliable object detection partly due to their flat surfaces which allow for precise alignment and stable mounting, while built-in mounting holes simplify installation.
- Sensing distances up to 5m
- Selectable light-on/dark-on operating modes
- Visible red light emission
- 10 to 30 VDC operating voltages
- IP67 protection ratings
FBM series Rectangular Through-Beam Photoelectric Sensors… Newest Additions!
Rectangular photoelectric sensors offer accurate and reliable object detection for a wide range of applications. Their flat surfaces allow for precise alignment and stable mounting, while built-in mounting holes simplify installation.
- Sensing distances up to 10m
- Selectable light-on/dark-on operating modes
- Visible red light emission
- 10 to 30 VDC operating voltages
- IP67 protection ratings
Please check out our AchieVe FBM Series Rectangular Photoelectric Sensors product offering for more details!

December 2025 - AchieVe FBM Series Rectangular Photoelectric Sensors