ADC Launch Project Manager_04 (AutomationDirect) asked a question.
December 2025 - Murrplastik Solid Corrugated Tubing
We are pleased to introduce the Murrplastik Solid Corrugated Tubin! This product provides protection, reliability, and adaptability for wire and cable in demanding environments.
- The EW-PAB series delivers both chemical and impact resistance for static installations under medium to high mechanical loads.
- Crafted from modified polyamide 6, this solid-wall tubing is flame-retardant, low-smoke, and engineered for long-term resilience in building and plant engineering.
- With a V0 UL 94 flammability rating and flexural fatigue strength of more than 11,000 cycles, it provides robust, low-maintenance performance.
- For dynamic applications, the EW-PRF series offers superior flexibility and durability.
- Constructed from modified polyamide 12, this smooth-wall tubing thrives in motion-intensive settings such as robotics, automation, and aerospace.
- With exceptional impact resistance, a V2 UL 94 rating, and flexural fatigue strength of more than 400,000 cycles, EW-PRF delivers consistent protection where movement never stops.
- Both series are halogen-, phosphor-, and cadmium-free, ensuring safety, sustainability, and reliability in every application.
Please check out Murrplastik Solid Corrugated Tubing offering for more details!

December 2025 - Murrplastik Solid Corrugated Tubing