November 2025 - Endress+Hauser Micropilot FMR Series FMCW Radar Level Sensors

Introducing the Endress+Hauser FMR series FMCW (Frequency Modulated Continuous Wave) radar level transmitters which utilize 80 GHz radar technology, which is unaffected by most media, processes, or environmental factors.

  • Using the change in frequency between the transmitted and reflected signals and time-of-flight calculations, the FMR series sensors continuously measure liquid or bulk solid levels up to 98.4 ft (30 m) and provide a 4–20 mA output signal with HART communication options available.
  • They feature a narrow 4° beam for precise, focused measurement that avoids tank internals, pipes, and baffles, ensuring reliable readings. They are offered with 1-1/2 in. male NPT or UNI slip-on flange process connections for flexible installation options.

Endress Hauser Micropilot

  • Micropilot level sensors can be configured via Bluetooth using the SmartBlue mobile app.
  • The app includes a linearization function to convert measured values into length, weight, flow, or volume, and can display and record process envelope curves for diagnostics, including signal strength, range resolution, and interference.
  • Select models also feature a color touch display for local configuration and diagnostics.

For pricing and more information, please use the link above and below:

https://automationdirect.com/adc/shopping/catalog/process_control_-a-_measurement/level_sensors_-a-_controllers/radar_level_sensors#sort=exists(query(%7B!v%3D'prod_status%3A1'%7D))%20desc&start=0


  • ADC Community_04 (AutomationDirect)

    November 2025 - Endress+Hauser Micropilot FMR Series FMCW Radar Level Sensors

    Selected as Best
  • ADC Community_04 (AutomationDirect)

    November 2025 - Endress+Hauser Micropilot FMR Series FMCW Radar Level Sensors

    Selected as Best