November 2025 - Lutze Amphenol M12 Pronto Cables

Introducing the Lutze Amphenol MPronto-12 series data and sensor/signal connection cable which are engineered for secure, high-performance connections in industrial automation, food and beverage, and motion-intensive applications. Featuring industry-standard axial M12 connectors with pigtail and a push-pull spring lock design, the M12 A-coded sensor and signal cables ensure fast, vibration-resistant connections.

 

Lutze Amphenol Pronto Cable 

  • A-coded cables are available in 1m to 10m lengths and offer the choice of a PVC jacket for general and washdown use or a PUR jacket for oil exposure and flexible, dynamic motion.

 

  • M12 D-coded data connection cables provide the same secure, push-pull connectivity but are optimized for reliable data transmission in demanding environments. Offered in 1m to 10m lengths, with PVC or PUR jacket options, they provide a versatile solution for both stationary and moving installations.

 

Please check out our Lutze Amphenol MPronto-12 series data and sensor/signal connection cables product offering for more details.


  • ADC Community_04 (AutomationDirect)

    November 2025 - Lutze Amphenol M12 Pronto Cables

    Selected as Best
  • ADC Community_04 (AutomationDirect)

    November 2025 - Lutze Amphenol M12 Pronto Cables

    Selected as Best