ADC Launch Project Manager_04 (AutomationDirect) asked a question.
November 2025 - di-soric Patch Cable In-line Sensor Signal Converters
Introducing the di-soric Patch Cable In-line Sensor Signal Converter which are compact, plug-and-play devices designed to provide versatile signal management right at the sensor. They allow for quick, easy retrofitting with existing M8 or M12 quick-disconnect sensors, making it simple to instantly upgrade discrete sensing capabilities without complex system changes.
- These rugged converters deliver reliable performance across a wide temperature range, operate from 10 to 35 VDC with an IP67 protection rating, and are suitable for harsh industrial environments.
- They eliminate the need for costly separate components, offering PNP/NPN signal conversion, output inversion, pulse stretching for reliable signal detection, and configurable AND/OR logic to combine multiple sensor inputs into a single, complementary output.
Please check out our di-soric Patch Cable In-line Sensor Signal Converters product offering for more details.

November 2025 - di-soric Patch Cable In-line Sensor Signal Converters