ADC Launch Project Manager_02 (AutomationDirect) asked a question.
Introducing our new ProSense DPM4 series advanced digital panel meters which combine precision and versatility in a compact 1/8 DIN package. They accept a variety of sensor inputs and provide customizable analog, discrete, and serial outputs via optional expansion cards. Features include bright main and secondary LED displays, selectable sensor excitation, configuration lockout, and an IP65 protection rating.
- The DPM4-AT-H panel meters support voltage, current, RTDs, thermocouples, load cells, and potentiometer inputs.
- They include advanced process functions such as batching, flow totalization, tank volume calculation, filtering, multiple tare modes, rate-of-change monitoring, and dosing, making them ideal for applications requiring complex measurement and process calculations.
- DPM4-A-HS series panel meters are designed for applications where speed and responsiveness are critical, with high-speed sampling and rapid response.
- They accept voltage, current, load cell, and potentiometer inputs, can trigger setpoint outputs in as little as 2.1 ms, and provide analog output response times of 5 ms.
For pricing and additional information, please use the link above or below:
https://www.automationdirect.com/adc/shopping/catalog/process_control_-a-_measurement/digital_panel_meters#sort=exists(query(%7B!v%3D'prod_status%3A1'%7D))%20desc&start=0

November 2025 - ProSense DPM4 Series Advanced Digital Panel Meters