November 2025 - RHINO SELECT PSRS Series Power Supplies

Introducing our new RHINO SELECT PSRS series switching power supplies which feature a cost-effective and compact design while maintaining stable performance across a wide temperature range. They provide protection against overcurrent, overvoltage, and overheating, and deliver efficiencies of up to 93%.

RHINO SELECT Power Supply 

  • The PSRS series is available with 5, 12, 24, or 48 VDC outputs and power ratings ranging from 15W to 480W.
  • Certain models feature integrated power factor correction circuits, while all models offer a power boost of up to 120% of the rated current for short-term load spikes.
  • They are built for challenging industrial conditions, withstand shock and vibration, and offer an IP20 finger-safe protection rating.
  • Their LED indicators provide quick, at-a-glance status monitoring. 

For pricing and more information, please use the link above or below:

https://www.automationdirect.com/adc/shopping/catalog/power_products_(electrical)/dc_power_supplies/din_rail_mount

 


  • ADC Community_04 (AutomationDirect)

    November 2025 - RHINO SELECT PSRS Series Power Supplies

    Selected as Best
  • ADC Community_04 (AutomationDirect)

    November 2025 - RHINO SELECT PSRS Series Power Supplies

    Selected as Best