ADC Launch Project Manager_02 (AutomationDirect) asked a question.
October 2025 - Contrinex IO-Link Smart Sensors and PocketCodr Tool
Introducing the neew Contrinex IO-Link smart proximity and photoelectric sensors which provide advanced processing functions such as real-time diagnostics, predictive maintenance, high-speed internal decision-making, configurable outputs, and scaled measurement data, without relying on a PLC.
- Smart inductive proximity sensors offer up to a 10 mm sensing distance, flush or semi-flush mounting, one PNP output, and one configurable discrete/IO-Link output. They are available in chrome-plated nickel silver, chrome-plated brass, or 304 stainless steel in protection ratings up to IP69K to ensure reliability in harsh industrial environments.
- Smart photoelectric sensors deliver reliable object detection in diffuse, diffuse with background suppression, and polarized retroreflective styles. They offer sensing distances up to 7 m (275 in), selectable light-on/dark-on operation, and tubular or rectangular stainless steel bodies. One PNP output and one configurable discrete/IO-Link output provide flexible interfacing, and protection ratings up to IP69K ensure dependable performance in demanding conditions.
- The PocketCodr IO-Link Tool is a compact, handheld master for configuring and monitoring any IO-Link device. It enables precise parameter setup, calibration, and real-time data monitoring without programming, helping prevent errors and reduce downtime. Action Widgets (subscription required) provide step-by-step workflows for Contrinex sensor configuration, including teaching setpoints, defining outputs, and setting alarms. The PocketCodr communicates via Bluetooth to a smartphone or tablet, supporting on-site setup, diagnostics, and troubleshooting, even before the sensors are installed.
For more information and pricing, please use the link above or below:
https://www.automationdirect.com/adc/shopping/catalog/sensors_-z-_encoders#sort=exists(query(%7B!v%3D'prod_status%3A1'%7D))%20desc&start=0

October 2025 - Contrinex IO-Link Smart Sensors and PocketCodr Tool