October 2025 - ProSense SC6 Series High Density Signal Conditioners

We are pleased to announce an addition to our ProSense signal conditioners product line. The four new SC6 series high density signal conditioners feature an ultra-slim 6mm width, providing a compact solution for space-limited applications. These cost-effective signal conditioners are ideal for industrial automation and process control systems where accurate and reliable signal conversion and isolation is essential.

prosense-hdf-signal-conditioners-launch

  • Flexible power options, including an in-rail bus for some models
  • Simple DIP switch configuration and complete input/output/power isolation
  • Models available for voltage, current, bipolar, temperature (RTDs, thermocouples, potentiometers), and pulse/frequency signal conversion
  • Pulse isolators support NAMUR/NPN/contact inputs, up to 5 kHz, dual outputs, splitter function, and line fault detection
  • Frequency converter models accept NAMUR, NPN, PNP, TTL, tachometer, or switch inputs, provide configurable analog or relay outputs, and handle frequencies up to 100 kHz
  • Select models are FM approved for use in Class 1 Division 2 hazardous locations

Check out our full ProSense signal conditioners and temperature transmitters product line!


  • ADC Community_04 (AutomationDirect)

    October 2025 - ProSense SC6 Series High Density Signal Conditioners

    Selected as Best
  • ADC Community_04 (AutomationDirect)

    October 2025 - ProSense SC6 Series High Density Signal Conditioners

    Selected as Best