ADC Launch Project Manager_04 (AutomationDirect) asked a question.
October 2025 - ProSense MAE1 Series 8mm Magnetic Proximity Sensors
We are pleased to announce the ProSense MAE1 series magnetic proximity sensors, which offer excellent value for general industrial applications! They provide non-contact object detection and are used with a separate damping magnet to achieve long sensing ranges.
- These sensors feature a compact 8mm tubular, flush-mounted 316L stainless steel housing ideal for space-limited installations and demanding environments.
- Additional features include PNP N.O. solid-state outputs, sensing distances up to 60mm, and an IP67 protection rating.
- Models are available with M8 quick-disconnect or 2-meter pigtail cable options.
- These sensors are UL Listed, CE marked, RoHS compliant, and backed by a lifetime warranty.
Please check out our ProSense MAE1 Series 8mm Magnetic Proximity Sensors product offering for more details.

October 2025 - ProSense MAE1 Series 8mm Magnetic Proximity Sensors