ADC Launch Project Manager_04 (AutomationDirect) asked a question.

October 2025 - ProSense SBLT Series Small Bore Submersible Level Sensors

Introducing the ProSense SBLT series small bore submersible level sensors! These deliver precision, reliability, and durability for challenging water level measurement applications. Their ultra-slim 316L stainless steel housing allows easy installation in deep wells, narrow boreholes, and standpipe installations, while extended sensing ranges from 23.1 to 461.3 feet of water and cable lengths up to 500 feet offer versatile installation options.

 

ProSense Small Bore Submersible Level Transmitter 

  • These sensors provide a 4 to 20 mA output with ±0.1% full scale static accuracy and ±0.25% total error band for accurate level measurements.

 

  • Additional features include built-in lightning protection, an IP68 protection rating, and they are UL Water Quality Classified to NSF/ANSI 61 and 372 for use in drinking water applications.

 

Please check out our ProSense SBLT Series Small Bore Submersible Level Sensors product offering for more details.


  • ADC Community_04 (AutomationDirect)

    October 2025 - ProSense SBLT Series Small Bore Submersible Level Sensors

    Selected as Best
  • ADC Community_04 (AutomationDirect)

    October 2025 - ProSense SBLT Series Small Bore Submersible Level Sensors

    Selected as Best