ADC Launch Project Manager_02 (AutomationDirect) asked a question.
September 2025 - AcuAMP 3-Phase Voltage Transducers and Large Aperture Ground Fault Sensors
We are pleased to announce our new AcuAMP 3-phase voltage transducers and ground fault sensors deliver precise multi-phase voltage measurement and reliable ground fault detection to improve circuit monitoring, equipment protection, and safety in industrial environments.
- AcuAMP 3VACT series transducers provide True RMS voltage measurement on each phase of three-phase AC systems.
- Each unit offers individual 4–20 mA outputs per phase plus a fourth output for average voltage.
- Supporting both Delta and Wye configurations, they feature input ranges up to 600 VAC and are available with line-to-line or line-to-neutral sensing options.
- A non-adjustable phase loss relay output provides added circuit protection.
- AcuAMP GFSL series ground fault sensors now offer a broader selection of models with expanded control power and reset options, providing greater installation flexibility.
- They feature a fixed-core design, a large 1.78-inch sensing aperture, jumper-selectable trip setpoints, and monitor circuits up to 600 VAC.
- New models include either one SPST output with manual reset or two SPDT outputs with automatic reset; all are available with 24 VAC/VDC or 120 VAC control power.
For pricing and more information, please use the link above or below:
https://www.automationdirect.com/adc/shopping/catalog/sensors_-z-_encoders#sort=exists(query(%7B!v%3D'prod_status%3A1'%7D))%20desc&start=0

September 2025 - AcuAMP 3-Phase Voltage Transducers and Large Aperture Ground Fault Sensors