August 2025 - RECOM Power RACPRO1 Series Power Supplies and Circuit Protectors

We are pleased to introduce the new RACPRO1 series 3-phase power supplies by RECOM These are a highly reliable, low-cost solution for demanding industrial automation and renewable energy applications.

RECOM 3-Phase Power Supplies

  • These power supplies include features such as an adjustable power output, selectable power boost, parallel share, charging mode settings, and a load LED display showing actual and target current of rated output (features dependent on model).

 

  • RECOM RACPRO1 power supplies accept a 480 VAC nominal input and provide up to 48 VDC @ 20A/960W.

 

  • The slim RECOM RACPRO1 series electronic circuit protectors provide 4 channels of electronic fuse (E-Fuse) load switches with independent overcurrent limit control and real-time output current indication.

 

  • These electronic circuit protectors include features such as an adjustable start-up delay, color coded LED load indication, individual ON/OFF and OCP switching per channel, and easy daisy chaining of multiple modules.

 

  • All RACPRO1 series devices include push-in connectors that allow quick and easy tool-less wire installation, saving time and installation costs.

 

Please check out our RACPRO1 series 3-phase power supplies by RECOM product offering for more details.


  • ADC Community_04 (AutomationDirect)

    August 2025 - RECOM Power RACPRO1 Series Power Supplies and Circuit Protectors

    Selected as Best
  • ADC Community_04 (AutomationDirect)

    August 2025 - RECOM Power RACPRO1 Series Power Supplies and Circuit Protectors

    Selected as Best