ADC Launch Project Manager_04 (AutomationDirect) asked a question.
August 2025 - Atkore Liquid-Tuff Flexible Non-Metallic (NM) and Liquid-Tuff Flexible Metal (LFMC) Conduit
Our new line of Atkore Liquid-Tuff conduit provides versatile cable protection and routing in hazardous environments, is UL-listed in all trade sizes, and is marked for outdoor use, direct burial, and concrete embedment.
- Atkore’s Type LFNC-B non-metallic liquid-tight flexible conduit is a raceway with a smooth polyvinyl chloride (PVC) inner surface and a rigid PVC spiral core for strength. This conduit is lightweight and ideal for applications where flexibility and resistance to water and chemicals are essential.
- Atkore’s metallic Type LFMC (UL) liquid-tight flexible steel conduit features a hot-dipped, zinc-galvanized, low-carbon steel core and a liquid-tight, flame-retardant jacket that provides ample protection in hazardous wet, dry, or oily environments.

August 2025 - Atkore Liquid-Tuff Flexible Non-Metallic (NM) and Liquid-Tuff Flexible Metal (LFMC) Conduit