July 2025 - Pre-cut DINnector Steel DIN Rail

Introducing the new Pre-cut DINnector steel DIN rail which are available in lengths from 50mm to 600mm, helps eliminate the risk to personnel and saves time spent on cutting and drilling products with sharp edges and blades.

DINnector Pre-cut Length Din Rail 

  • Pre-cut DIN rails are also deburred for safety and to prevent cables and wires from being damaged during installation.
  • Steel DIN rails provide superior strength and robustness where durability and load-bearing capabilities are paramount.
  • Steel DIN rails are also resistant to deformation and wear, particularly when used in environments with extreme temperature fluctuations.

For pricing and more information, please use the link above or below:


  • ADC Community_04 (AutomationDirect)

    July 2025 - Pre-cut DINnector Steel DIN Rail

    Selected as Best
  • MHW (Customer)

    I would love to see DIN rails offered in the 2 meter length.