ADC Launch Project Manager_01 (AutomationDirect) asked a question.

June 2025 - Ashcroft B Series Mechanical Pressure Switches

We are pleased to announce the additions to our pressure switch product line. Ashcroft B-series mechanical pressure switches offer reliable pressure sensing in a compact, durable design. Select models offer a narrow deadband to provide highly precise trip points. With customizable setpoints, broad pressure ranges, and robust relay outputs, these switches are ideal for demanding industrial, process, and outdoor applications.

ashcroft-pressure-switches-launch

  • Pressure ranges up to 3000 psig
  • High 15A SPDT relay outputs eliminate the need for external contactors or interposing relays
  • Easy mechanical setpoint adjustment with locking screw for secure settings
  • Rugged epoxy-coated aluminum housing withstands harsh environments
  • All components support wall and conduit mounting
  • 1/4in NPT female 316 stainless steel process connection (select models include a 1/2in NPT male option)
  • Operates reliably in washdown or outdoor settings (NEMA 4X/IP66-rated)

Check out our Ashcroft brand of pressure switches!

 


  • ADC Community_04 (AutomationDirect)

    June 2025 - Ashcroft B Series Mechanical Pressure Switches

    Selected as Best
  • ADC Community_04 (AutomationDirect)

    June 2025 - Ashcroft B Series Mechanical Pressure Switches

    Selected as Best