OkiePC (Customer) asked a question.
First time I've seen the contents not match the box.
I thought I had a bad surge suppressor, because It would not pass 120V. It is rated for 230V.
I thought I had a bad surge suppressor, because It would not pass 120V. It is rated for 230V.
The part number for that SPD is 908 090 and should be listed on the back side of the unit as shown.
908 012 is the part number for the replaceable protection module to be used with the device.