ADC Launch Project Manager_02 (AutomationDirect) asked a question.
May 2025 - ifm Fail-safe Inductive Sensors
We are pleased to announce the new ifm fail-safe inductive sensors which feature (2) OSSD outputs that can be connected to a safety relay for safety applications requiring the detection of metal objects.
- These sensors are designed to trigger a safe state (like stopping a machine) if the sensor fails, reducing the risk of injury to personnel or damage to equipment.
- They are available in 12mm, 18mm, and 30mm tubular and 40 x 40mm cube styles and are constructed of stainless steel or bronze-plated brass.
- Flush mount and non-flush mount models offer installation flexibility.
- All models come with a 4-pin M12 quick-disconnect and have environmental ratings of IP65/IP67/IP68 or IP68/IP69K.
For pricing and additional information, please use the link above or below -
https://www.automationdirect.com/adc/shopping/catalog/safety/fail-safe_inductive_sensors#sort=exists(query(%7B!v%3D'prod_status%3A1'%7D))%20desc&start=0

May 2025 - ifm Fail-safe Inductive Sensors