ADC Launch Project Manager_02 (AutomationDirect) asked a question.
Introducing new vision lighting fixtures which are now available from Lumher include bar, ring, flat, and spot lights.
- Bar lights are offered in two series, the standard power PD series and the high-power FD series, which emit twice the light from the same package. They are available in semi-diffuse and ultra-diffuse lighting angles, as well as in white, red, and infrared models.
- Ring lights are available in the same lighting angles with white or infrared LED options. Flat lights offer semi-diffused lighting angles and emit a white light.
- Spotlights provide a narrow 6° lighting angle for highly focused light at varying distances.
All lights offer continuous operation; select models support continuous or strobe operation. All Lumher lights are rated IP65 and operate on 22.8-25.2 VDC. A wide range of mounting accessories is available to simplify the installation process. For pricing and additional information, please use the link above or below: https://www.automationdirect.com/adc/shopping/catalog/barcode_-z-_rfid_-z-_vision/vision_lighting#sort=exists(query(%7B!v%3D'prod_status%3A1'%7D))%20desc&start=0

May 2025 - Lumher Machine Vision Lighting