ADC Launch Project Manager_03 (AutomationDirect) asked a question.

May 2025 - AttaBox Hinged Screw Cover Enclosures & Clear Stahlin SolarShield™ HMI Covers

Introducing the AttaBox Heartland/Heartland SL series hinged screw cover enclosures, which provide an alternative to conventional latch enclosures.

Attabox Heartland EnclosuresThe hinged screw cover configuration gives the enclosure the highest level of protection against water intrusion (NEMA 6P), and the polycarbonate resin in the Heartland series has attained the best available "F1" rating, having passed critical tests for UV exposure and water immersion. Without latches, covers for these models are screwed into place, ensuring the NEMA 6P rating remains in effect, and can be padlocked for added security.

 

Clear Stahlin SolarShield HMI covers are now available in addition to existing opaque models, with larger sizes of both versions added to accommodate a wider range of HMIs. These clear covers are composed of lightweight, high-impact rated, and UV-resistant polycarbonate material and are ideal for protecting HMI screens from UV and harsh environmental conditions.

 

Please check out our Hinged Screw Cover Enclosures and HMI Covers product offering for more details.


  • ADC Community_04 (AutomationDirect)

    May 2025 - AttaBox Hinged Screw Cover Enclosures & Clear Stahlin SolarShield™ HMI Covers

    Selected as Best
  • ADC Community_04 (AutomationDirect)

    May 2025 - AttaBox Hinged Screw Cover Enclosures & Clear Stahlin SolarShield™ HMI Covers

    Selected as Best