ADC Launch Project Manager_04 (AutomationDirect) asked a question.
April 2025 - GC Valves NSF Brass Valves
We are pleased to announce the launch of the new GC Valves NSF Lead-Free Brass Water Valves.
- These GC Valves 71 series 2-port water valves are now available and are constructed of durable lead-free brass.
- They are certified to NSF/ANSI 61 and have NSF-approved EPDM diaphragms. They are a great choice for drinking water applications and are ported for the most popular NPT sizes (up to 2") with a 120 VAC or 24 VDC solenoid coil.
- These series 71 valves are offered in normally closed (N.C.) or normally open (N.O.) styles, have a piloted diaphragm, and include an 18mm (DIN 43650A) style wiring plug.
- These valves also feature a 150 or 200 psi max operating pressure.
Please check out our GC Valves NSF Lead-Free Brass Water Valves product offering for more details.

April 2025 - GC Valves NSF Brass Valves