ADC Launch Project Manager_04 (AutomationDirect) asked a question.
We are pleased to announce the launch of the Datasensing SH4 Light Curtains!
The Datasensing SH4 series 14mm finger safety and 30mm hand safety light curtains are available in basic models with automatic restart or standard models, which add external device monitoring (EDM) and an optional manual restart. Body protection models in 300 or 400mm resolution are available only in the standard version. The finger and hand protection light curtains offer no dead zone for maximum protection.
The 14mm resolution light curtains provide a protective height from 300 to 1200mm and operate at a distance of 0.2 to 10m. Hand protection models provide a protective height from 300 to 1800mm and have a 0.2 to 20m operating distance. The body protection models come in protective heights from 800 to 1200mm and operate from 0.5 up to 70m.
All light curtains for this launch include 2 OSSD outputs, M12 connectors, IP65 and IP67 protection ratings, and simple alignment with an LED guide. Accessories to aid with installation and setup are also offered.
Please check out our Datasensing SH4 Light Curtain product offering for more details.

March 2025 - Datasensing SH4 Light Curtain