ADC Launch Project Manager_04 (AutomationDirect) asked a question.

March 2025 - Wenglor Laser Measurement Sensors

We are pleased to announce the launch of the Wenglor Laser Measurement Sensors!

Wenglor Laser Measurement SensorsThe Wenglor OPT25 series laser measurement sensors offer best-in-class distance sensing for ranges within 1 meter. These sensors are IO-Link v1.1 compatible, employ a Class 1 red or Class 2 blue laser, use triangulation to measure distances with extreme accuracy, and can reliably detect tiny objects with a reproducibility up to 0.8µm.

 

Powered by Wenglor's proprietary TripleA technology, the OPT25 series ensures precise distance readings regardless of object material, color, or shape, even in demanding environments with fluctuating light and temperature conditions. They can even detect flat objects directly in front of a background. T-splitters are also offered to allow two sensors to make automatic thickness measurements.

 

Blue laser light models provide enhanced performance for red-hot or organic surfaces, polished metals, shiny plastics, or dark paints. The shorter wavelength blue laser light does not penetrate as deeply into the surface, resulting in high accuracy.

 

Sensor configuration methods vary by model, with options including a teach-in button, an easy-to-read OLED display, or the intuitive Wenglor weCon Bluetooth app.

 

Please check out our Wenglor Laser Measurement Sensors product offering for more details.


  • ADC Community_04 (AutomationDirect)

    March 2025 - Wenglor Laser Measurement Sensor

    Selected as Best