ADC Launch Project Manager_02 (AutomationDirect) asked a question.
Introducing the new Titanio series of stepper drives from Ever Motion Solutions® which offers peak performance, a rich feature set, and works with our existing SureStep® stepper motors. Three new drives are available with two open-loop (no encoder feedback) models and one open/closed-loop version (a motor mounted encoder provides position feedback to the drive).
- Unlike typical stepper drives, Titanio steppers can detect stalls in open-loop control mode by monitoring the motor's back EMF. This allows system designers to take advantage of stall detection without the hassle and expense of a closed-loop system.
- Among other advanced features, the Titanio drives use sinusoidal current control to provide extremely smooth motor movement, with reduced audible noise, significant dampening of vibration and resonances, and higher system efficiency (less heat) along with increased and more consistent torque output at all speeds.
- The LW3A model is a high-bus-voltage unit which accepts 100-240 VAC power input and is compatible with all STP-MTRACx series high-bus-voltage stepper motors.
While basic dip-switch setup is possible for all models, the optional Ever Studio configuration software (a free download) allows advanced configuration of the LW3A and LW4D stepper drives, including setup of additional microstepping resolutions, and even allows jogging/indexing and a built-in oscilloscope for tuning and debugging the LW4D. For pricing and additional information, please use the link above or below:
https://www.automationdirect.com/adc/shopping/catalog/motion_control/stepper_systems/stepper_drives#sort=exists(query(%7B!v%3D'prod_status%3A1'%7D))%20desc&start=0

Yes, the LW4D3070N2I1-00 will do this. We have 15 positions of the rotary switch preconfigured to our SureStep motors with encoders premounted. For the larger motors that are just dual shaft we have the preconfigured and compatible encoders called out in the specs.