ADC Community_03 (AutomationDirect) asked a question.
Node-RED provides a browser-based flow editor that makes it easy to wire together flows using the wide range of nodes in the palette. Flows can then be deployed to the runtime in a single-click. JavaScript functions can be created within the editor using a rich text editor and a built-in library allows you to save useful functions, templates or flows for re-use.
This forum category is dedicated to discussions around Node-Red specific topics. Use this category for all things related to using the Node-RED Editor, creating flows, creating dashboards, and troubleshooting. Browse the content and see if there is something related to your application or if you can help others with your knowledge and experience.
For discussions related to specifically using and troubleshooting the C2-NRED module with the CLICK PLUS PLC, use the C2-NRED sub-category page.
The Node-RED Forum is the primary place to find info related to Node-RED specific content and troubleshooting your flows or JavaScript code.
You can also find mass amounts of open-source Flow examples on Node-RED Flows page.
To find compatible packages with the C2-NRED versions please use: Package Compatibility Finder