January 2025 - More STAHL Intrinsically Safe Zener Barriers

We are pleased to announce that additional Zener barriers from STAHL have been added to isolate various control signal types from hazardous environments.

Stahl Zener BarrierFor automated systems installed in potentially explosive atmospheres (ex., oil and gas production), extra precautions must be taken to ensure the electrical circuits do not become ignition sources. Properly grounded Zener barriers isolate the electrical signal from the hazardous area. New barriers are available to protect the following circuits: 4-20 mA/PNP sensor, NPN sensor/dry contacts, pulse trains (11 or 18 VDC), and strain gauges.

 

STAHL Zener barriers come with a 1-year warranty.

 

Please check out our STAHL Intrinsically Safe Zener Barriers product offering for more details.


  • ADC Community_04 (AutomationDirect)

    January 2025 - More STAHL Intrinsically Safe Zener Barriers

    Selected as Best
  • ADC Community_04 (AutomationDirect)

    January 2025 - More STAHL Intrinsically Safe Zener Barriers

    Selected as Best